(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Tool open hole for Corrugated sheet, Handle

Part Number

Configured Part Number is shown.

10179577

Part Number
10179577
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Total Length(mm) 88.5 Thickness(mm) 30 Material Polypropylene
Feature Corrugated board tool Corrugated board pilot hole drilling 10179579, 10179580 Dedicated handle Weight(g) 33.8 Trusco Code 114-2627

Please check the type/dimensions/specifications of the part 10179577 in the Tool open hole for Corrugated sheet, Handle series.

Tech Support