(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Tool open hole for Corrugated sheet

Part Number

Configured Part Number is shown.

Part Number
10179578
10179579
10179580
Part NumberMinimum order quantityVolume DiscountDays to ShipTotal Length
(mm)
Thickness
(mm)
Weight
(g)
Trusco Code
1 Piece(s) 12 Day(s) 58.52.514114-2628
1 Piece(s) 12 Day(s) 645.519.1114-2629
1 Piece(s) 12 Day(s) 656.520114-2630

Loading...

  1. 1

Basic Information

Pilot Hole Diameter(mm) φ2.5 Material High speed steel Feature For power tools only: Thickness 2.5 mm / For both hand-cranked and power tools: thickness 5.5mm, 6.5mm

Tech Support