(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Repair sheet for Roof

Part Number

Configured Part Number is shown.

10179581

Part Number
10179581
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Color Gray Height(mm) 140 Width(mm) 140
Material Ethylene Propylene Rubber(EPDM), Aluminum mesh, Butyl adhesive Feature Fully butyl adhesive Weight(g) 75
Trusco Code 114-2632

Please check the type/dimensions/specifications of the part 10179581 in the Repair sheet for Roof series.

Tech Support