(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Packing for Corrugated sheet【32 Pieces Per Package】

Part Number

Configured Part Number is shown.

Part Number
10176053
10176054
10176055
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipThickness
(mm)
Outer Diameter
(mm)
Hole Diameter
(mm)
Feature Weight
(g)
Trusco Code

32 Pieces Per Package

1 Pack(s) 12 Day(s) 4163.5-26114-2638

32 Pieces Per Package

1 Pack(s) 12 Day(s) 4215-32114-2639

32 Pieces Per Package

1 Pack(s) 12 Day(s) 2.5141.5For umbrella nails12114-2640

Loading...

  1. 1

Basic Information

Material Butyl rubber

Tech Support