(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Vibration Absorbing Buffering Block "GEL DAMPER"

Part Number

Configured Part Number is shown.

Part Number
GD15-50
GD15-100
GD30-50
GD30-100
GD50-50
GD50-100
GD70-50
GD70-100
Part NumberMinimum order quantityVolume DiscountDays to ShipColor Width
(mm)
Length
(mm)
Appropriate Load
(kg)
Anti-vibration Frequency
(Hz)
Hardness Trusco Code Weight
(g)
1 Piece(s) 35 Day(s) Black50502 to less than 1026.4 ~Asker C15410-592365
1 Piece(s) 35 Day(s) Black10010010 to less than 5026.4 ~Asker C15410-5915270
1 Piece(s) 35 Day(s) Blue505010 to less than 2024.4 ~Asker C30410-594065
1 Piece(s) 35 Day(s) Blue10010050 to less than 8024.4 ~Asker C30410-5931270
1 Piece(s) 35 Day(s) Green505020 to less than 3024.2 ~Asker C50410-596665
1 Piece(s) 35 Day(s) Green10010080 to less than 12024.2 ~Asker C50410-5958270
1 Piece(s) 35 Day(s) Red505030 to less than 5023.8 ~Asker C70410-598265
1 Piece(s) 45 Day(s) Red100100120 to less than 20023.8 ~Asker C70410-5974270

Loading...

  1. 1

Basic Information

Thickness T(mm) 25 Operating Temperature Range(°C) -20::80 Material Urethane Elastomer

Tech Support