(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Air Gripper CHP2□□-B

Part Number

Configured Part Number is shown.

Part Number
CHP231-B-10
CHP232-B-20
CHP233-B-30
CHP234-B-40
Part NumberMinimum order quantityVolume DiscountDays to ShipOpen Dimension L1
(mm)
Gripping Force (when 0.5Mpa at opening)
(N)
Maximum claw length (from the tip)
(cm)
Maximum claw mass (one side)
(g)
Width
(mm)
Depth
(mm)
Height
(mm)
Trusco code Weight
(g)
1 Piece(s) 35 Day(s) 102735062 to 523846855-3733185
1 Piece(s) 35 Day(s) 20504.57584 to 644450855-3734310
1 Piece(s) 35 Day(s) 301037.5200108 to 785058855-3735500
1 Piece(s) 30 Day(s) 4013810400146 to 1065876855-37361165

Loading...

  1. 1

Basic Information

Operating Pressure Range(MPa) 0.3 to 0.7:: Ambient temperature(℃) 5 to 60 Opening margin(mm) Aluminum alloy
Repeat accuracy Initial value ± 0.07mm, 2 million times ± 0.1mm

Tech Support