(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Switch For Air Gripper【2 Pieces Per Package】

Part Number

Configured Part Number is shown.

Part Number
RS2-CH10
RS2-CH10X
RS2-CH10Y
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipCompatible model Working voltage Trusco code Weight
(g)

2 Pieces Per Package

1 Pack(s) 35 Day(s) CH10AC100V, DC24V855-373060

2 Pieces Per Package

1 Pack(s) 35 Day(s) CH10XAC100, DC24V855-373135

2 Pieces Per Package

1 Pack(s) 35 Day(s) CH10YAC100, DC24V855-373235

Loading...

  1. 1

Basic Information

Open Dimension L1(mm) 1 Opening margin(mm) ABS resin Contact configuration with contacts
Lead(m) 1

Tech Support