(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

High Pressure Coupling, PT Screw x Whitworth Thread, Male X Female Connection Type

Part Number

Configured Part Number is shown.

Part Number
TB102
TB103
TB105
TB106
TB107
TB108
TB109
TB110
Part NumberMinimum order quantityVolume DiscountDays to ShipConnection size L
(mm)
Inner diameter d Trusco code Weight
(g)
1 Piece(s) 35 Day(s) R1/4 x W22-14 (right)336434-5118100
1 Piece(s) 35 Day(s) R1/4 x W22-14 (left)336434-5126100
1 Piece(s) 35 Day(s) R3/8 x W22-14 (right)338434-5142110
1 Piece(s) 35 Day(s) R3/8 x W22-14 (left)338434-5151110
1 Piece(s) 35 Day(s) R3/8 x W21-14 (left)338434-5169110
1 Piece(s) 35 Day(s) R1/2 x W22-14 (right)3810434-5177120
1 Piece(s) 35 Day(s) R1/2 x W22-14 (left)3810434-5185120
1 Piece(s) 35 Day(s) R1/2 x W21-14 (left)3810434-5193120

Loading...

  1. 1

Basic Information

Max. Operating Pressure(MPa) 20 Operating Temperature Range(°C) -10::75 Screw length I(mm) 13
Working fluid(mm) Nitrogen, Oxygen, Argon, air, etc. Use Joint for high pressure gas Material details Brass

Tech Support