(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

High Pressure Coupling, Whitworth Thread x PT Screw, Female X Female Connection Type

Part Number

Configured Part Number is shown.

Part Number
TB152
TB153
TB154
Part NumberMinimum order quantityVolume DiscountDays to ShipConnection size L
(mm)
Trusco code Weight
(g)
1 Piece(s) Quote W22-14 (right) x Rc1/462434-5312195
1 Piece(s) 35 Day(s) W22-14 (right) x Rc3/862434-5321200
1 Piece(s) 45 Day(s) W22-14 (right) x Rc1/264434-5339270

Loading...

  1. 1

Basic Information

Max. Operating Pressure(MPa) 20 Operating Temperature Range(°C) -10::75 Working fluid(mm) Nitrogen, Oxygen, Argon, air, etc.
Use Joint for high pressure gas Material details Brass

Tech Support