(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Multi-Use Power Strip, 12 Outlets, (Grounded, 2P, 15 A, 125 V)

Multi-Use Power Strip, 12 Outlets, (Grounded, 2P, 15 A, 125 V)

A 12-socket power strip rated at 125 V, 15 A.
[Features]
· Parallel placements of sockets for compact design.
· Equipped with a high-performance lightning surge absorbing element (varistor) (KC1230HNF, KC1330HNF).

PDF

Part Number

Configured Part Number is shown.

Part Number
KC1330H
KC1330HNF
KC1335H
Part NumberMinimum order quantityVolume DiscountDays to ShipPlug shape
1 Piece(s) 16 Day(s) or more A-2
1 Piece(s) 16 Day(s) or more A-2
1 Piece(s) 16 Day(s) or more Hook/NEMA

Loading...

  1. 1

Basic Information

Socket shape A-3 retain prevention Number of Insertion Openings/Split Openings 12 Cable Length(m) 3
Rated Current(A) 15 Rated Voltage(V) 125 Supported countries (standards) Japan (PSE)
Number Of Cores 3

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)