(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Shorting Bar Type A/B/C【1-10 Pieces Per Package】

Shorting Bar Type A/B/C
  • Volume Discount

Jumper bar for common wiring.
[Features]
· Available from 2 to 20 pole units, and all can be cut to the required number of poles using combination pliers, etc.
· Made of nickel-plated brass.
· Shorting Bar A Type: no coating.
· Shorting Bar B Type: A Type with vinyl chloride coating.
· Shorting Bar C Type: curved A Type.
[Applications]
· Optimum for crossover wiring of terminal blocks.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
TJ1201B
TJ1202B
TJ161A
TJ7202B
TJ762B
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipRoHSNumber of Poles
(Pole)
Type Conforming product Number with packs
(Piece)
10 Piece(s) 16 Day(s) or more 1020CoatedTEN8 / TEU8 / TTJ8N / TTJ8NU / TXJ8 / T10SUK / TC10S / TC10SU / TT10S / TT10SK / TT10SUKM3.5-

10 Pieces Per Package

1 Pack(s) 16 Day(s) or more -20CoatedTX10 / TXM10 / TXU10 / TXUM1010

10 Pieces Per Package

1 Pack(s) 16 Day(s) or more 106Not coatedTEN8 / TEU8 / TTJ8N / TTJ8NU / TXJ8 / T10SUK / TC10S / TC10SU / TT10S / TT10SK / TT10SUKM3.510

10 Pieces Per Package

1 Pack(s) 16 Day(s) or more -20CoatedTX7 / TXM7 / TXU7 / TXUM710

10 Pieces Per Package

1 Pack(s)Available Same day 106CoatedTX7 / TXM7 / TXU7 / TXUM710

Loading...

  1. 1

Basic Information

Current value(A) 20

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)