(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Transformer N42A Series

Transformer N42A Series

Single-phase compound / P-type terminal block, primary voltage 420V 440V 460V 480V secondary voltage 100V 110V 115V with shield (E)

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
N42A-1K
N42A-1.5K
N42A-2K
N42A-3K
N42A-50
N42A-100
N42A-150
N42A-200
N42A-300
N42A-500
Part NumberMinimum order quantityVolume DiscountDays to ShipCapacity
(kVA)
Height
(mm)
Dimension width
(mm)
Depth
(mm)
1 Piece(s) 15 Day(s) or more 1156153185
1 Piece(s) 22 Day(s) or more 1.5215144215
1 Piece(s) 22 Day(s) or more 2215144225
1 Piece(s) 22 Day(s) or more 3220150235
1 Piece(s) 22 Day(s) or more 0.05888899
1 Piece(s) 26 Day(s) or more 0.11059699
1 Piece(s) 22 Day(s) or more 0.15113105109
1 Piece(s) 22 Day(s) or more 0.2113105119
1 Piece(s) 22 Day(s) or more 0.3141135142
1 Piece(s) 26 Day(s) or more 0.5156153145

Loading...

  1. 1

Basic Information

Number of phases/winding Single-phase/Double-winding Primary voltage(V) 420 Secondary voltage(V) 100
Shield Available Insulation type A Input/output terminal shape Terminal block type (P)
With/without Case NA Primary voltage range AC420-440-460-480 Secondary voltage range AC100-110-115

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)