(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Transformer NYSA Series

Transformer NYSA Series

Single-phase compound / P-type terminal block, primary voltage 380V 400V 420V 440V secondary voltage 100V 115V with shield (E)

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
NYSA-1K
NYSA-1.5K
NYSA-2K
NYSA-3K
NYSA-50
NYSA-100
NYSA-150
NYSA-200
NYSA-300
NYSA-500
NYSA-750
Part NumberMinimum order quantityVolume DiscountDays to ShipCapacity
(kVA)
Height
(mm)
Dimension width
(mm)
Depth
(mm)
1 Piece(s) 26 Day(s) or more 1156153175
1 Piece(s) 22 Day(s) or more 1.5215144195
1 Piece(s) 22 Day(s) or more 2215144215
1 Piece(s) 22 Day(s) or more 3220150235
1 Piece(s) 22 Day(s) or more 0.05888899
1 Piece(s) 22 Day(s) or more 0.1107105104
1 Piece(s) 22 Day(s) or more 0.15113105109
1 Piece(s) 22 Day(s) or more 0.2113105119
1 Piece(s) 26 Day(s) or more 0.3120120120
1 Piece(s) 26 Day(s) or more 0.5156153145
1 Piece(s) 22 Day(s) or more 0.75156153155

Loading...

  1. 1

Basic Information

Number of phases/winding Single-phase/Double-winding Primary voltage(V) 380 Secondary voltage(V) 100
Shield Available Insulation type A Input/output terminal shape Terminal block type (P)
With/without Case NA Primary voltage range AC380-400-420-440 Secondary voltage range AC100-115

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)