(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Power Transformer For Use In Japan And Overseas, AG-N Series

Power Transformer For Use In Japan And Overseas, AG-N Series

AG-N series, overseas product can be used in Japan. In output side there attached a socket for 6 different voltages.

[Features]
· Attached by multi socket for world electronic products.
· Japanese product can be used in overseas and overseas product can be used in Japan.
· Can be used in different countries with different voltage ( with switch for input voltage).
· Output socket: Flat head pin (A-2), round pin (C-2), common/BF/O.
· Suitable electronic products · AV machines · Personal computers · Printers · TVs · Electronic mats · Dish dryers · Refrigerator · Kotatsu
· Rice cookers · Hot plates · Microwaves, etc.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
AG-1000N
AG-1500N
Part NumberMinimum order quantityVolume DiscountDays to ShipCapacity
(kVA)
1 Piece(s) 26 Day(s) or more 1
1 Piece(s) 16 Day(s) or more 1.5

Loading...

  1. 1

Basic Information

Number of phases/winding Single-phase/single-winding Primary voltage(V) AC100 Secondary voltage(V) AC100-110-120-200-220-240
Shield presence NA With/without Case Available Dimension vertical(mm) 190
Dimension width(mm) 170 Dimension depth(mm) 183

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)