(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Transformer PD41-E Series

Transformer PD41-E Series

PD41-E series. Terminal block (up-screw) cover which has become one with protection cover. Work time is sharply shortened than other brand because wiring is available without screw-off.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
PD41-1000E
PD41-100E
PD41-1500E
PD41-150E
PD41-2000E
PD41-200E
PD41-3000E
PD41-300E
PD41-4000E
PD41-5000E
PD41-500E
PD41-750E
Part NumberMinimum order quantityVolume DiscountDays to ShipCapacity
(kVA)
Insulation type Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)
1 Piece(s) 26 Day(s) or more 1E Type185146145
1 Piece(s) 26 Day(s) or more 0.1A type10396103
1 Piece(s) 26 Day(s) or more 1.5E Type170180183
1 Piece(s) 26 Day(s) or more 0.15A type11096103
1 Piece(s) 26 Day(s) or more 2E Type190180183
1 Piece(s) 26 Day(s) or more 0.2A type117108118
1 Piece(s) 26 Day(s) or more 3B Type200200220
1 Piece(s) 26 Day(s) or more 0.3A type110128131
1 Piece(s) 26 Day(s) or more 4B Type220250240
1 Piece(s) 26 Day(s) or more 5B Type240250240
1 Piece(s) 26 Day(s) or more 0.5E Type132146145
1 Piece(s) 26 Day(s) or more 0.75E Type160146145

Loading...

  1. 1

Basic Information

Number of phases/winding Single-phase/Double-winding Primary voltage(V) AC380-400-415-440 Secondary voltage(V) AC100-110-120
Shield presence Available Input/output terminal shape Up screw terminal block With/without Case NA

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)