(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Single-Phase Multiple-Winding Power Transformer with Static Shield, SH1-E Series

Single-Phase Multiple-Winding Power Transformer with Static Shield, SH1-E Series

SH1-E series, lug and terminal block are separated. Terminal block (up-screw) cover which is a integral structure of protection cover. Simple wiring without screw-off.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
SH1-1210E
SH1-123E
SH1-125E
SH1-2405E
SH1-2410E
SH1-241E
SH1-242E
SH1-243E
SH1-245E
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSCapacity
(kVA)
Secondary voltage
(V)
Input/output terminal shape Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Capacity
(A)
1 Piece(s) 16 Day(s) or more 1010AAC12Up screw terminal block1029610310
1 Piece(s) 16 Day(s) or more -3AAC12[Other] Lug plate6569593
1 Piece(s) 16 Day(s) or more -5AAC12Up screw terminal block9886955
1 Piece(s) 16 Day(s) or more -0.5AAC24[Other] Lug plate4560510.5
1 Piece(s) 16 Day(s) or more -10AAC24Up screw terminal block10012813110
1 Piece(s) 16 Day(s) or more -1AAC24[Other] Lug plate5569591
1 Piece(s) 16 Day(s) or more -2AAC24[Other] Lug plate6579672
1 Piece(s) 16 Day(s) or more -3AAC24Up screw terminal block10386953
1 Piece(s) 16 Day(s) or more -5AAC24Up screw terminal block102961035

Loading...

  1. 1

Basic Information

Number of phases/winding Single-phase/Double-winding Primary voltage(V) AC100 Shield presence Available
Insulation type A type With/without Case NA

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)