(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

M21 Series Multi-Transformer

M21 Series Multi-Transformer

Multi-transformer with ±tap P-type 200V/ S-type 100V terminal block cover mainly applied with 9 output voltages with an integral structure of protection cover. Simple wiring without screw-off.

[Features]
· Input side has set terminal of ±10V. Therefore one transformer can process 6 input voltages

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
M21-1KE
M21-1.5KE
M21-2KE
M21-3KE
M21-4KE
M21-5KE
M21-200E
M21-300E
M21-500E
M21-750E
Part NumberMinimum order quantityVolume DiscountDays to ShipCapacity
(kVA)
Insulation type Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)
1 Piece(s) 16 Day(s) or more 1E Type143146175
1 Piece(s) 26 Day(s) or more 1.5B Type190180160
1 Piece(s) 26 Day(s) or more 2B Type190180180
1 Piece(s) 26 Day(s) or more 3F type220200200
1 Piece(s) 26 Day(s) or more 4F type240250220
1 Piece(s) 26 Day(s) or more 5F type240250240
1 Piece(s) 16 Day(s) or more 0.2E Type116108115
1 Piece(s) 16 Day(s) or more 0.3E Type128128100
1 Piece(s) 16 Day(s) or more 0.5E Type143146120
1 Piece(s) 16 Day(s) or more 0.75E Type143146140

Loading...

  1. 1

Basic Information

Number of phases/winding Single-phase/Double-winding Primary voltage(V) AC190-200-210-220-230-240 Secondary voltage(V) AC100-110-120
Shield presence Available Input/output terminal shape Up screw terminal block With/without Case NA

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)