(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

AG-A Series

AG-A Series

AG-A series. Can be applied for input 110 to 130V, 220 to 240V output 100V, 220 to 240V.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

AG-120A

 
Part Number
AG-120A
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 16 Day(s) or more

Loading...

  1. 1

Basic Information

Number of phases/winding Single-phase/single-winding Capacity(kVA) 0.12 Primary voltage(V) AC110~130-220~240
Secondary voltage(V) AC100-220 to 240 Shield presence NA With/without Case Available
Dimension vertical(mm) 52 Dimension width(mm) 75 Dimension depth(mm) 108

Please check the type/dimensions/specifications of the part AG-120A in the AG-A Series series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)