(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Surge And Noise Absorbing Transformer, VS Series

Surge And Noise Absorbing Transformer, VS Series

VS series, protect machines all around by absorbing surge and noise. Terminal block (upscrew) cover which is a integral structure of protection cover. Simple wiring without screw-off.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
VS-11100
VS-11200
VS-11300
VS-11500
VS-12200
VS-21500
Part NumberMinimum order quantityVolume DiscountDays to ShipCapacity
(kVA)
Primary voltage
(V)
Secondary voltage
(V)
Insulation type Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)
1 Piece(s) 16 Day(s) or more 0.1AC100-110AC100-110A type10396102
1 Piece(s) 16 Day(s) or more 0.2AC100-110AC100-110A type118108117
1 Piece(s) 16 Day(s) or more 0.3AC100-110AC100-110A type131128110
1 Piece(s) 16 Day(s) or more 0.5AC100-110AC100-110E Type155146122
1 Piece(s) 16 Day(s) or more 0.2AC100-110AC200-220A type118108117
1 Piece(s) 16 Day(s) or more 0.5AC200-220AC100-110E Type155146122

Loading...

  1. 1

Basic Information

Number of phases/winding Single-phase/Double-winding Shield presence Available Input/output terminal shape Up screw terminal block
With/without Case NA

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)