(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Stud Terminal Block (Fixed Type), TS-R Series

Stud Terminal Block (Fixed Type), TS-R Series

Small and lightweight. Can be connected in any direction and with only limited mounting space. Ideal for relay terminals, test terminals, and busbar support blocks, etc.

[Features]
· Ideal for large current circuit relay terminals, test terminals, and busbar (copper band) support blocks, etc.
· The base part is a phenol resin (UL94HB equivalent) molding, and therefore extremely tough.
· Up to four crimp terminals can be mounted.

PDF

Part Number

Configured Part Number is shown.

Part Number
TS100R
TS200R
TS400R
TS600R
Part NumberMinimum order quantityVolume DiscountDays to ShipRated current (JIS)
(A)
Note
1 Piece(s) 16 Day(s) or more 130Old Model: TS100N
1 Piece(s) 16 Day(s) or more 240Old Model: TS200N
1 Piece(s) 16 Day(s) or more 370Old Model: TS400
1 Piece(s) 16 Day(s) or more 520Old Model: TS600

Loading...

  1. 1

Basic Information

Specifications Stud (with guide) Color Black Button (clutch lock terminal block) NA
Number of Poles(P) 1 Type Fixed Type Wiring Method Circular terminals only
Rated current (IEC)(A) NA Rated current (UL)(A) NA Mounting Method Direct attachment
Pitch Between Terminals(mm) NA Cover (accessory) NA Nameplate (included) NA
Passage Fail

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)