(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Ground Stud Terminal Block (Fixed Type), TS-CHM Series

Ground Stud Terminal Block (Fixed Type), TS-CHM Series

Ideal as a terminal block for grounding power distribution boards and control panels. The shorting panel can be removed, allowing for easy megger testing.

[Features]
· The shorting panel can be removed, allowing for easy megger testing.
· The base part is a phenol resin (HB equivalent flame-retardant grade) molding, and therefore extremely tough.

PDF

Part Number

Configured Part Number is shown.

Part Number
TS104CHM
TS204CHM
TS404CHM
Part NumberMinimum order quantityVolume DiscountDays to ShipRated current (JIS)
(A)
1 Piece(s) 8 Day(s) or more 100
1 Piece(s) 8 Day(s) or more 200
1 Piece(s) 8 Day(s) or more 400

Loading...

  1. 1

Basic Information

Specifications Stud for grounding Color Black Button (clutch lock terminal block) NA
Number of Poles(P) 4 Type Fixed Type Wiring Method Circular terminals only
Rated current (IEC)(A) NA Rated current (UL)(A) NA Mounting Method Direct attachment
Pitch Between Terminals(mm) NA Cover (accessory) NA Nameplate (included) NA
Passage Fail

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)