(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Busbar, SSCH Series

Busbar, SSCH Series

Busbar

[Features]
· A clamp for fixing busbars / grounding bars and electrical wires for integrating neutral wires (N) and grounding wires (PE) on switch gears and control circuits.
· Also enables easy processing of shield wiring as an EMC measure.
· Ideal for connecting any number of neutral wires or grounding wires in restricted spaces.
· For the SSch, wiring is connected with ZB.
· The ZB can be moved left and right along bars, allowing wires to be connected in any position.
· The NSch and ESch feature square holes and tap holes at regularly spaced intervals, and wires can be clamped down onto the bar from above with the DS.
· When doing so, inserting the protruding part of the DS into the square hole increases the support strength for the wires.
· Although it depends on the size of the wire, up to 70 wires can be connected per 1 m.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
348900000
SSCH 10X3X1000 CU/SN
Part NumberMinimum order quantityVolume DiscountDays to ShipType Width x Height
(mm)
Length
(mm)
Material
1 Piece(s) 8 Day(s) or more Bus Bar10 x 31000Copper/tin plated
1 Piece(s) 16 Day(s) or more Busbar10 × 31,000Copper / tin plated

Loading...

  1. 1

Basic Information

Model SSCH 10X3X1000 CU/SN

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)