(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Short Circuit Plate ZQV 2.5 Series

Short Circuit Plate ZQV 2.5 Series

[Features]
· Short circuit plate for 2.5 mm2 terminals / for Z, P, I series

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
1608860000
1608870000
1608880000
1608940000
ZQV 2.5/2
ZQV 2.5/3
ZQV 2.5/4
ZQV 2.5/10
Part NumberMinimum order quantityVolume DiscountDays to ShipModel Type Number of Poles
(Pole)
4 Piece(s) 16 Day(s) or more ZQV 2.5/2Shorting bar2
4 Piece(s) 16 Day(s) or more ZQV 2.5/3Shorting bar3
1 Piece(s) 16 Day(s) or more ZQV 2.5/4Shorting bar4
1 Piece(s) 16 Day(s) or more ZQV 2.5/10Shorting bar10
4 Piece(s) 16 Day(s) or more ZQV 2.5/2Short circuit plate2
4 Piece(s) 16 Day(s) or more ZQV 2.5/3Short circuit plate3
1 Piece(s) 16 Day(s) or more ZQV 2.5/4Short circuit plate4
1 Piece(s) 16 Day(s) or more ZQV 2.5/10Short circuit plate10

Loading...

  1. 1

Basic Information

Allowable Through Current(A) 24

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)