(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Short Circuit Plate ZQV 1.5N Series

Short Circuit Plate ZQV 1.5N Series

Short circuit board for 1.5 mm2 terminal block / WDU1.5.
[Features]
・ When using ATEX certified components in hazardous area applications, the mounting instructions and accessory rating data in the technical appendix must be considered

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
1754210000
1754290000
ZQV 1.5N/R3.5/2 GE
ZQV 1.5N/R3.5/10 GE
Part NumberMinimum order quantityVolume DiscountDays to ShipModel Type Note Number of Poles
(Pole)
3 Piece(s) 16 Day(s) or more ZQV 1.5N/R3.5/2 GEShorting bar1.5 mm2 for terminal block, WDU 1.52
1 Piece(s) 16 Day(s) or more ZQV 1.5N/R3.5/10 GEShorting bar1.5 mm2 for terminal block, WDU 1.510
3 Piece(s) 16 Day(s) or more ZQV 1.5N/R3.5/2 GEShort circuit plateFor 1.5 mm2 Terminals, WDU 1.52
1 Piece(s) 16 Day(s) or more ZQV 1.5N/R3.5/10 GEShort circuit plateFor 1.5 mm2 Terminals, WDU 1.510

Loading...

  1. 1

Basic Information

Allowable Through Current(A) 17.5

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)