(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Small hole plugs MHD series【10 Pieces Per Package】

Small hole plugs MHD series

Small Hole Plugs (MHD)

[Features]
· Small hole plug with 4 sizes of hole diameters: φ5, φ5.5, φ7, and φ8.
· Material properties include elasticity using TPE (an elastomer) and silicon rubber.
· Supported installation plate thickness is 1.0 mm to 3.0 mm.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
MHD-5
MHD-8
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipRoHSφ
(mm)
Outer Diameter φ
(mm)

10 Pieces Per Package

1 Pack(s) Same day 1057

10 Pieces Per Package

1 Pack(s) Same day 10810

Loading...

  1. 1

Basic Information

Color specifications/surface treatment Black Material TPE (elastomer)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)