(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

OR-LA / Outdoor Heat-Generating Device Storage Cabinet

OR-LA / Outdoor Heat-Generating Device Storage Cabinet

OR-LA series is a cabinet with louvers that features superior heat dissipation.

[Features]
· An outdoor cabinet with louvers for effective heat dissipation.
· Heat dissipation is enhanced via provision of ventilation ports (louvers) on 3 surfaces, both side surfaces and the door surface.
· All louvers are covered in wire mesh.
· Grounding terminals conform to public building construction standards.
· Note: Rainwater and other liquids may enter the cabinet through the ventilation ports.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

OR20-34LA

Part Number
OR20-34LA
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHS
1 Piece(s) 20 Day(s) or more 10

Loading...

  1. 1

Basic Information

Dimension width W(mm) 300 Dimension vertical H(mm) 400 Dimension depth D(mm) 200
Material Iron Protection function (environmentally resistant) NA Intermediate plate Iron circuit board
Installation Outdoors Color Light beige paint (5Y7/1) Door model One door
Note The heat releasing effect is enhanced by providing ventilation ports (louvers) on 3 surfaces, both side surfaces and the door surface. Height dimension (supplementary notes) Please make sure you check the detailed drawings for height specifications as a roof is included.

Please check the type/dimensions/specifications of the part OR20-34LA in the OR-LA / Outdoor Heat-Generating Device Storage Cabinet series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)