(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

OR_ORB / Outdoor Control Panel Cabinet Depth: 250 mm (OR25-54)

OR_ORB / Outdoor Control Panel Cabinet Depth: 250 mm OR25-54

OR_ORB25 series is an outdoor use control panel cabinet with drainage, waterproofing, and dust proof sealing.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

OR25-54

Part Number
OR25-54
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSDimension width W
(mm)
Dimension vertical H
(mm)
Color
1 Piece(s) 19 Day(s) or more 10500400Light beige paint (5Y7/1)

Loading...

  1. 1

Basic Information

Dimension depth D(mm) 250 Material Iron Protection function (environmentally resistant) IP44
Intermediate plate Iron circuit board Installation Outdoors Door model One door
Note A locking waterproof flat handle is used. (Key No. N200) Height dimension (supplementary notes) Please make sure you check the detailed drawings for height specifications as a roof is included.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)