(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

CC-Link Input/Output Unit (Input/Output)

CC-Link Input/Output Unit (Input/Output)

- Remote I/O modules, Terminal block type from MITSUBISHI.
- From the lineup including a variety of products, you can select the most suitable type to match the connection method and I/O specifications of external devices.
- The protector covering the terminal block prevents the user from touching charged parts, allowing direct installation to a target machine.
- The I/O terminal block of AJ65BTB series and AJ65DBTB series are removable.
- I/O Unit can supply current up to 100mA.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

AJ65SBTB1-32DTE1

 
Part Number
AJ65SBTB1-32DTE1
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Number Of Inputs 16 Rated Input Voltage(V) DC24V Number of Outputs 16
Rated load voltage(V) DC24V Rated input current(mA) 7mA Input answer time 1.5ms
Leakage current when OFF(mA) 0.1mA Output answer time 1.5ms Terminal shape Screw terminal block
Thermal Protection/ Short Circuit Protection/ Protective Function/ Fuse/ Surge Protector NA Type of unit DC Input/ Transistor Output (Source) Input target Negative Common
External connection 1-line type/1-line type I/O unit power supply current 50mA Rated load current (rated opening/closing current) 0.5A

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)