(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 sampai dengan 20:00 pada tanggal 16/6/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 (WIB) 16/6/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

PLC MELSEC-F FX3U Series Sequencer CPU (Part Numbers)

PLC MELSEC-F FX3U Series Sequencer CPU

Mitsubishi Electric's PLC (CPU unit) microsequencer.
[Features]
· 3rd generation.
· Highest standard in the industry.
· Greatly reinforced built-in functions such as high-speed processing and positioning.
[Applications]
· Convenient for small-scale sequencer controls.

PDF

Part Number

Configured Part Number is shown.

FX3U-16MT/ES

Provides High Speed, High Performance And Expandability

MELSEC-F FX3U Series Sequencer main body: related image

FX3U Series external appearance

Specifications

  • Control scale: 16 to 384 points (for CC-Link, AnyWire remote I/O configuration)
  • Base unit: 16/32/48/64/80/128 points
  • Third-generation microsequencer. New high-performance unit functions with speed, capacity, performance, and functionality.
  • Greatly improved built-in functions such as the highest standard of high-speed processing and positioning in the industry.
  • Achieves maximum input/output control of up to 384 points, including remote input/output. Can connect many FX2N special expansion devices.

FX3U Base Unit External Appearance

MELSEC-F FX3U Series Sequencer main body: related image

FX3U-16 Series

MELSEC-F FX3U Series Sequencer main body: related image

FX3U-32 Series

MELSEC-F FX3U Series Sequencer main body: related image

FX3U-48 Series

MELSEC-F FX3U Series Sequencer main body: related image

FX3U-64 Series

MELSEC-F FX3U Series Sequencer main body: related image

FX3U-80 Series

MELSEC-F FX3U Series Sequencer main body: related image

FX3U-128 Series

MELSEC-F FX3U Series Sequencer main body: related image

FX3U-32MR/UA1

 
Part Number
FX3U-16MT/ES
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSNumber of Inputs/Outputs
(Point)
Number Of Inputs
(Point)
Number of Outputs
(Point)
Input specifications Output Specification Program size
(k step)
RS232 USB Ethernet Computer Link CC-Link EFI AC Power Supply/DC Power Supply CE UL UL, CUL Standards KC Standard Note
1 Piece(s) Quote -168824 VDC Sink/SourceTransistor (sync)64×VAC 100–240--Control Scale: 16 to 384 Points (Including CC-Link I/O) (Basic Unit: 16/32/48/64/80/128 Points) - Third Generation Micro Sequencer. Delivers a maximum of 384 input/output control points, including new high performance machines and remote I/O with speed, capacity, performance and functionality. Connects to Numerous FX2N Special Expanding Equipment

Loading...

  1. 1
 

Basic Information

Type Standalone

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)