(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Super Grip Dedicated Tie Anchor【100 Pieces Per Package】

Super Grip Dedicated Tie Anchor

Super grip dedicated cable tie fixture

[Features]
· A super grip capable tie anchor.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

TASG1S8-C

 
Part Number
TASG1S8-C
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

100 Pieces Per Package

1 Pack(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Material Nylon Overall Length(mm) 20.3 Width(mm) 9.4
Operating Environment Indoor Mounting/fixing method M4 Mounting hole diameter(φ・mm) 4.5
Material Nylon 66 Applicable band PLT200/PLT250/PLT300

Please check the type/dimensions/specifications of the part TASG1S8-C in the Super Grip Dedicated Tie Anchor series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)