(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

MELSEC-Q Series Compact Flash Card

MELSEC-Q Series Compact Flash Card

A compact flash card usable with C language CPU, MES interfaces, high speed data loggers, and Web server units.

PDF

Part Number

Configured Part Number is shown.

QD81MEM-2GBC

Compact Flash Card Memory Capacity

  • QD81MEM-512MBC: 512 MB
  • QD81MEM-1GBC: 1 GB
  • QD81MEM-2GBC: 2 GB
  • QD81MEM-4GBC: 4 GB
  • QD81MEM-8GBC: 8 GB
  • *Proper operation is not guaranteed unless Mitsubishi Electric’s products, or products specified by Mitsubishi Electric as connectable, are used.
  • *Q06CCPU-V compatible (QD81MEM-512 MBC).
  • *Q12DCCPU-V compatible.

Compact Flash Card Common Specifications

Number of Insertions/Removals10,000 times
External DimensionsHeight (H)36 mm
Width (W)43 mm
Depth (D)3.3 mm
Weight12 g
Part Number
QD81MEM-2GBC
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 72 Day(s)

Loading...

  1. 1
 

Basic Information

Capacity(Cutting Bit) 2G Compatible Model Q12DCCPU-V / QD81DL96 Other Specifications Compact flash card 2GB

Please check the type/dimensions/specifications of the part QD81MEM-2GBC in the MELSEC-Q Series Compact Flash Card series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)