(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
This translation is a Google translation Terjemahan ini adalah terjemahan Google
A small space saving terminal block. Available as a rail mounting type or as a fixed terminal block type.
[Features]
· The fixed terminal block type can be directly mounted.
· The rail mounting type can be attached to DIN 15 mm wide rails.
· Two types of body color available (black, blue) (BD8 / rail mount type only).
· Made using high flame retardancy UL certified resin (UL94V-0).
· Features an easy rail mounting tip shape.
· A low profile type, designed with space saving measures in mind.
· A solid structure, designed with an emphasis on safety.
· Complies with JISC2811 "Terminal Block for Industrial Use" standards.
· A UL / CSA certified product.
Part Number
Configured Part Number is shown.
BD7-MB15
Pitch Between Terminals | Terminal Shape | Model Number (□: Number of Positions) (Ordering Model Number) | Main Body Color (Color Code) | Number of Positions | Compatible Cable |
---|---|---|---|---|---|
8 mm | M3 screw (self-lifting type) | BD8-MB□ | Black (B) | 2 to 35 | 1.25 (2) mm^2 (Order-) |
8 mm | For both M3 screw and soldering (self-lifting type) | BD8S-MB□ | Black (B) | 2 to 35 | 1.25 (2) mm^2 (Order-) |
7 mm | M3 screw (self-lifting type) | BD7-MB□ | Black (B) | 2 to 40 | 1.25 (2) mm^2 (Order-) |
5 mm | M3 adjustment screw | BDK5-MB□ | Black (B) | 2 to 56 | 1.25 mm^2 |
*) The rating is 1.25 mm^2, but it has a structure that 2 mm^2 can be connected.
The number □ in the model number indicates the number of positions.
Part name | Material (finish) |
---|---|
Main Body | Modified PPE resin |
Terminal metal fittings | Brass (Nickel-Plated) |
Terminal metal fittings (BD8S only) | Brass (tin plated) |
Terminal Screw | Steel (zinc plating trivalent chromate) |
() Inner dimensions are with cover. Refer to the fixed terminal block dimension table for P and L dimensions.
Compliance and standards certification | JIS | UL/CSA | JIS | UL/CSA | ||
---|---|---|---|---|---|---|
General rating | Rated Insulation Voltage | 380 V | 300 V (*3) | 250 V | 300 V (*3) | |
Energizing current (*2) | 16 A | 15 A | 16 A | 15 A | ||
Withstand Voltage | 2,500 V AC (for 1 min.) | |||||
Insulation Resistance | 100 MΩ or more | |||||
Ambient Operating Temperature | -25 to +55℃ (however, no freezing) | |||||
Ambient Storage Temperature | -25 to +70℃ (however, no freezing) | |||||
Relative Humidity | 45 to 85%RH (no condensation) | |||||
Compatible cable | 1.25 mm^2 (2 mm^2) (*1) | 14-20AWG (solid wire / stranded wire) | 1.25 mm^2 (2 mm^2) (*1) | 14-20AWG (solid wire / stranded wire) | ||
Other | Terminal Screw | M3 | ||||
Maximum number of crimp terminals | 2 | 1 | ||||
Body color (color code) | Black (B), blue (S) * Black fixed terminal block only | |||||
Weight (approx.) | 4.8 g (per pole) | |||||
Compatible accessories | End plate (for rail mount) | BDE11 * Type | ||||
rail (for rail mount) | DIN 15 mm width rail | BDA1000 type (aluminum) | ||||
BDP1000 type (made of steel) | ||||||
Terminal cover | BDC1000 type | |||||
Mark Sheet | Made of PVC (Surface: Slippery) | BDM11 type | ||||
Made of fiber (Surface: Rough) | BDM12 type | |||||
End Clip (for rail mount) | BDL11 type | |||||
Jumper bar | BNJ26W type, BNJ26WB type, BNJ26FW type, BNJ26FWB type |
* (body color code): Black (B), blue (S)
*1) The values in parentheses () for rated compatible cables do not comply with JIS standards.
*2) Please refer to the catalog because the energizing current varies depending on the operating conditions.
*3) Rated voltage is up to 250 V when used for commercial purposes classified according to UL standards. (Example: Information processing equipment such as commercial/office equipment, home appliances, and fax machines. )
Compliance and standards certification | JIS | UL/CSA | JIS | UL/CSA | ||
---|---|---|---|---|---|---|
General rating | Rated Insulation Voltage | 250 V | 300 V (*3) | 250 V | 300 V (*3) | |
Energizing current (*2) | 14 A | 10 A | 14 A | 10 A | ||
Withstand Voltage | 2,500 V AC (for 1 min.) | |||||
Insulation Resistance | 100 MΩ or more | |||||
Ambient Operating Temperature | -25 to +55℃ (however, no freezing) | |||||
Ambient Storage Temperature | -25 to +70℃ (however, no freezing) | |||||
Relative Humidity | 45 to 85%RH (no condensation) | |||||
Compatible cable | 1.25 mm^2 (2 mm^2) (*1) | 16-20AWG (solid wire / stranded wire) | 1.25 mm^2 | 16-20AWG (solid wire) | ||
Other | Terminal Screw | M3 | ||||
Maximum number of crimp terminals | 2 | - | ||||
Body color (color code) | Black | |||||
Weight (approx.) | 3.6 g (per pole) | 3.4 g (per pole) | ||||
Compatible accessories | End plate (for rail mount) | BDE12B type | ||||
rail (for rail mount) | TH15 type rail (DIN 15 mm width rail) | BDA1000 type (aluminum) | ||||
BDP1000 type (made of steel) | ||||||
Terminal cover | BDC1000S type | |||||
Mark Sheet | Made of PVC (Surface: Slippery) | BNM8 type | ||||
Made of fiber (Surface: Rough) | BNM10 type | |||||
End Clip (for rail mount) | BDL11 type | |||||
Jumper bar | BDJ10, BDJ10B, BDJ10F, BDJ10FB type | - |
*1) The values in parentheses () for rated compatible cables do not comply with JIS standards.
*2) Please refer to the catalog because the energizing current varies depending on the operating conditions.
*3) Rated voltage is up to 250 V when used for commercial purposes classified according to UL standards. (Example: Information processing equipment such as commercial/office equipment, home appliances, and fax machines. )
Dimensional drawing of BD8-MB□ type (Unit: mm)
Number of Positions | 2 | 3 | 4 | 5 | 6 | 8 | 10 | 12 | 14 | 15 |
---|---|---|---|---|---|---|---|---|---|---|
L | 37.9 | 45.85 | 53.8 | 61.75 | 69.7 | 85.6 | 101.5 | 117.4 | 133.3 | 141.25 |
P | 29.9 | 37.85 | 45.8 | 53.75 | 61.7 | 77.6 | 93.5 | 109.4 | 125.3 | 133.25 |
Number of Positions | 16 | 18 | 20 | 25 | 30 | 35 | Dimension calculation formula |
---|---|---|---|---|---|---|---|
L | 149.2 | 165.1 | 181 | 220.75 | 260.5 | 300.3 | L = 22+(7.95n)^±0.5 |
P | 141.2 | 157.1 | 173 | 212.75 | 252.5 | 292.3 | P = 14+(7.95n)^±0.5 |
BD8-MB□ type fixed terminal block size list
Weight (per pole): 4.8 g
Dimensional drawing of BD7-MB□ type (Unit: mm)
Number of Positions | 2 | 3 | 4 | 5 | 6 | 8 | 10 | 12 | 14 | 15 |
---|---|---|---|---|---|---|---|---|---|---|
L | 35.8 | 42.7 | 49.6 | 56.5 | 63.4 | 77.2 | 91 | 104.8 | 118.6 | 125.5 |
P | 27.8 | 34.7 | 41.6 | 48.5 | 55.4 | 69.2 | 83 | 96.8 | 110.6 | 117.5 |
Number of Positions | 16 | 18 | 20 | 25 | 30 | 35 | 40 | Dimension calculation formula |
---|---|---|---|---|---|---|---|---|
L | 132.4 | 146.2 | 160 | 194.5 | 229 | 263.5 | 298 | L = 22 + (6.9n)^±0.5 |
P | 124.4 | 138.2 | 152 | 186.5 | 221 | 255.5 | 290 | P = 14 + (6.9n)^±0.5 |
BD7-MB□ type fixed terminal block size list
Weight (per pole): 3.6 g
Dimensional drawing of BD8S-MB□ type (Unit: mm)
Number of Positions | 2 | 3 | 4 | 5 | 6 | 8 | 10 | 12 | 14 | 15 |
---|---|---|---|---|---|---|---|---|---|---|
L | 37.9 | 45.85 | 53.8 | 61.75 | 69.7 | 85.6 | 101.5 | 117.4 | 133.3 | 141.25 |
P | 29.9 | 37.85 | 45.8 | 53.75 | 61.7 | 77.6 | 93.5 | 109.4 | 125.3 | 133.25 |
Number of Positions | 16 | 18 | 20 | 25 | 30 | 35 | Dimension calculation formula |
---|---|---|---|---|---|---|---|
L | 149.2 | 165.1 | 181 | 220.75 | 260.5 | 300.3 | L = 22+(7.95n)^±0.5 |
P | 141.2 | 157.1 | 173 | 212.75 | 252.5 | 292.3 | P = 14+(7.95n)^±0.5 |
BD8S-MB□ type fixed terminal block size list
Weight (per pole): 4.8 g
Dimensional drawing of BDK5-MB□ type (Unit: mm)
Number of Positions | 2 | 3 | 4 | 5 | 6 | 8 | 10 | 12 | 14 | 15 |
---|---|---|---|---|---|---|---|---|---|---|
L | 31.9 | 36.9 | 41.8 | 46.8 | 51.7 | 61.6 | 71.5 | 81.4 | 91.3 | 96.3 |
P | 23.9 | 28.9 | 33.8 | 38.8 | 43.7 | 53.6 | 63.5 | 73.4 | 83.3 | 88.3 |
Number of Positions | 16 | 18 | 20 | 25 | 30 | 35 | 40 | 45 | 50 | 51 |
---|---|---|---|---|---|---|---|---|---|---|
L | 101.2 | 111.1 | 121 | 145.8 | 170.5 | 195.3 | 220 | 244.8 | 269.5 | 274.5 |
P | 93.2 | 103.1 | 113 | 137.8 | 162.5 | 187.3 | 212 | 236.8 | 261.5 | 266.5 |
Number of Positions | 52 | 53 | 54 | 55 | 56 | Dimension calculation formula |
---|---|---|---|---|---|---|
L | 279.4 | 284.35 | 289.3 | 294.25 | 299.2 | L = 22 + (4.95n)^±0.5 |
P | 271.4 | 276.35 | 281.3 | 286.25 | 291.2 | P = 14 + (4.95n)^±0.5 |
BDK5-MB□ type fixed terminal block size list
Weight (per pole): 3.4 g
For crimp terminal connection
In case of direct cable connection
*Please see the manufacturer's catalog for product information other than the above.
Part Number |
---|
BD7-MB15 |
Part Number | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Mounting Method | Parts/Completed products | Number of Poles (Pole) | Screw Size | Rated current (JIS) (A) | Rated current (UL) (A) | Type | Specifications | Pitch Between Terminals (mm) | Cover (accessory) | Nameplate (included) | Passage | Terminal width (mm) | Rated conforming wire (stranded wire) (mm2) | TÜV standard |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 Piece(s) | 16 Day(s) or more | 10 | Direct attachment | Assembled product | 15 | M3 | 14 | 10 | Fixed Terminal Block | Self-up type | 7 | Available | Available | Applicable | 6 | 1.25(2max) | - |
Loading...
Wiring Method | Screw | Number of input/outputs | 1 to 1 | Main Body Color | Black |
---|---|---|---|---|---|
Terminal Cover | Removable type | UL Standard | ○ | CSA standard | ○ |
Please check the type/dimensions/specifications of the part BD7-MB15 in the BD Series Terminal Block series.
Part Number |
---|
BD7-MB6 |
BN150W |
BNH50W |
Part Number | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Mounting Method | Parts/Completed products | Number of Poles (Pole) | Screw Size | Rated current (JIS) (A) | Rated current (UL) (A) | Type | Specifications | Pitch Between Terminals (mm) | Cover (accessory) | Nameplate (included) | Passage | Terminal width (mm) | Rated conforming wire (stranded wire) (mm2) | TÜV standard |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2 Piece(s) | 8 Day(s) or more | 10 | Direct attachment | Assembled product | 6 | M3 | 14 | 10 | Fixed Terminal Block | Self-up type | 7 | Available | Available | Applicable | 6 | 1.25(2max) | - | ||
1 Piece(s) | 12 Day(s) or more | 10 | DIN rail mount | Individual parts | 1 | M8 | 175 | 150 | Fixed terminal block | self-lifting type | 26 | Sold Separately | Sold Separately | Fail | 23 | 60 | ○ | ||
1 Piece(s) | Same day | 10 | DIN rail mount | Individual parts | - | M5 | 70 | 60 | Fixed terminal block | self-lifting type | 15.5 | Available | Available | Applicable | 13 | 14 | ○ |
How can we improve?Bagaimana Kami bisa meningkatkan Pelayanan?
How can we improve?Bagaimana Kami bisa meningkatkan Pelayanan?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Kebijakan Privacy
Thank you for your cooperation.Terima kasih atas kerjasama anda.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Silahkan pergunakan Forms Permintaan.
Kebijakan Privacy