(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Quick Heating Soldering Iron H-600/H-600-230

Quick Heating Soldering Iron H-600/H-600-230

The quick heating and attached cap increase work efficiency.
[Features]
· Features a built-in boost (quick-heat) function to reduce waiting time in work sites.
· Features a heat-resistant cap for storage immediately after application.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Features

●Built-in boost(quick heating) function can shorten waiting time at the work site.
●With heat resistant cap, it can be stored without waiting for it to cool down after work.
●A ceramic heater with excellent electrical insulation and thermal conductivity i

Specification

●Power(V):AC100
●Electricity Consumption(W):19/130
●Maximum Temperature(°C):410
●Accessory Iron Tip:H-602
●Total Length(mm):205
●SPQ(piece):5
●Iron Part Cord Length: 1.5m
●With cap
Part Number
H-600
H-600-230
Part NumberMinimum order quantityVolume DiscountDays to ShipRated Voltage
(V)
1 Piece(s) 1 Day(s) AC100
1 Piece(s) Same day AC230

Loading...

  1. 1

Basic Information

Output(W) 19 (130 during boost) Maximum Temperature(°C) 410 Lead Free Non-Compatible
Overall Length(mm) 205

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)