(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Thin Type Fixture【100 Pieces Per Package】

Thin Type Fixture

It is a cable tie fixture that does not interfere with the body because it is thin.
[Features]
· A fixture suitable for binding in places where space is limited.
[Applications]
· Fix cables in places where space is limited, such as in a panel.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
LPMM-S2-C
LPMM-S5-C
LPMS-S8-C
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipOverall Length
(mm)
Width
(mm)
Used Zip tie width
(mm)
Mounting/fixing method

100 Pieces Per Package

1 Pack(s) 12 Day(s) 10.28.12.3 to 2.5M2 countersunk screw

100 Pieces Per Package

1 Pack(s) 12 Day(s) 10.28.12.3 to 2.5M3 countersunk screw

100 Pieces Per Package

1 Pack(s) 12 Day(s) 19.112.72.3 to 4.8M4 countersunk screw

Loading...

  1. 1

Basic Information

Material Nylon Color Natural Operating Environment Indoor
Material Nylon 66

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)