(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

For short bar circuit protector【10 Pieces Per Package】

For short bar circuit protector

It is with insulated with a coating for safely purposes. There are abundant color variations for the circuit protectors, so you can use it properly according to the purpose.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

RB35-2

Part Number
RB35-2
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipRoHS

10 Pieces Per Package

1 Pack(s) 16 Day(s) or more 10

Loading...

  1. 1

Basic Information

Supported products For circuit protectors Shorting bar pitch(mm) 35 Number of Poles(P) 2
Terminal shape Y Type Coating color Red Number with packs(Piece) 10

Please check the type/dimensions/specifications of the part RB35-2 in the For short bar circuit protector series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)