(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 sampai dengan 20:00 pada tanggal 16/6/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 (WIB) 16/6/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

ø16 A6 Series Pilot Light (Part Numbers)

ø16 A6 Series Pilot Light

A6 series pilot light

[Features]
· An integrated type with a short copper body of 22 mm, Light Duty Type.
· Uses fine mechanism, a unique high-performance contact mechanism that achieves a fine touch and light operation feel.
· Supports a wide range of applications, from the consumer market to factory automation.
· The LED illumination unit contains a current limiting resistor and a diode for protection against reverse connection inside the LED bulb.
· Complete with IP40 and IP65 protective structures. (IEC60529)
· Gold-clad 1c and 2c contacts.
· UL/CSA certified.
· Compliant with EN (European) standards.
· CCC certified.

PDF

Part Number

Configured Part Number is shown.

AL6H-P4PR

 
Part Number
AL6H-P4PR
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSMounting Hole Size Shape Color Rated Voltage
(V)
Protection function (environmentally resistant) Representative Standard Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Specifications With 3-direction barrier
1 Piece(s) 17 Day(s) or more 10[Other] φ 16.2Elongated[Red] Red.AC/DC24V[Available] IP65CE / UL / CCC / CSA182439Jet-proof type×

Loading...

  1. 1

Basic Information

Light Source LED Terminal shape Solder Terminal Lock removing method NA

Please check the type/dimensions/specifications of the part AL6H-P4PR in the ø16 A6 Series Pilot Light series.

Products like this...

Part Number
AL6G-P4R
AL6H-P1G
AL6H-P1JW
AL6H-P4PS
AL6H-P4R
AL6H-P4S
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSMounting Hole Size Shape Color Rated Voltage
(V)
Protection function (environmentally resistant) Representative Standard Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Specifications With 3-direction barrier
1 Piece(s) 16 Day(s) or more 10φ 16.2Elongated[Red] RedAC/DC24V[Available] IP40CE / UL / CCC / CSA182439Enclosed type
1 Piece(s) 16 Day(s) or more 10φ 16.2ElongatedGreen[Other] DC5V[Available] IP40CE / UL / CCC / CSA182439Enclosed type×
1 Piece(s) 16 Day(s) or more 10φ 16.2Elongated[White] Pure White[Other] DC5V[Available] IP40CE / UL / CCC / CSA182439Enclosed type×
1 Piece(s) 16 Day(s) or more 10[Other] φ 16.2ElongatedBlueAC/DC24V[Available] IP65CE / UL / CCC / CSA182439Jet-proof type×
1 Piece(s) Same day 10φ 16.2Elongated[Red] RedAC/DC24V[Available] IP40CE / UL / CCC / CSA182439Enclosed type×
1 Piece(s) 16 Day(s) or more 10φ 16.2ElongatedBlueAC/DC24V[Available] IP40CE / UL / CCC / CSA182439Enclosed type×

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)