(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

ø16 A6 Series Pilot Light (Part Numbers)

ø16 A6 Series Pilot Light

A6 series pilot light

[Features]
· An integrated type with a short copper body of 22 mm, Light Duty Type.
· Uses fine mechanism, a unique high-performance contact mechanism that achieves a fine touch and light operation feel.
· Supports a wide range of applications, from the consumer market to factory automation.
· The LED illumination unit contains a current limiting resistor and a diode for protection against reverse connection inside the LED bulb.
· Complete with IP40 and IP65 protective structures. (IEC60529)
· Gold-clad 1c and 2c contacts.
· UL/CSA certified.
· Compliant with EN (European) standards.
· CCC certified.

PDF

Part Number

Configured Part Number is shown.

AL6Q-P1S

 
Part Number
AL6Q-P1S
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSMounting Hole Size Shape Color Rated Voltage
(V)
Protection function (environmentally resistant) Representative Standard Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Specifications With 3-direction barrier
1 Piece(s) 26 Day(s) or more 10φ 16.2[Square] SquareBlue[Other] DC5V[Available] IP40CE / UL / CCC / CSA181839Enclosed type×

Loading...

  1. 1

Basic Information

Light Source LED Terminal shape Solder Terminal Lock removing method NA

Please check the type/dimensions/specifications of the part AL6Q-P1S in the ø16 A6 Series Pilot Light series.

Products like this...

Part Number
AL6G-P4R
AL6H-P1G
AL6H-P1JW
AL6Q-P1Y
AL6Q-P3R
AL6Q-P4A
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSMounting Hole Size Shape Color Rated Voltage
(V)
Protection function (environmentally resistant) Representative Standard Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Specifications With 3-direction barrier
1 Piece(s) 16 Day(s) or more 10φ 16.2Elongated[Red] RedAC/DC24V[Available] IP40CE / UL / CCC / CSA182439Enclosed type
1 Piece(s) 16 Day(s) or more 10φ 16.2ElongatedGreen[Other] DC5V[Available] IP40CE / UL / CCC / CSA182439Enclosed type×
1 Piece(s) 16 Day(s) or more 10φ 16.2Elongated[White] Pure White[Other] DC5V[Available] IP40CE / UL / CCC / CSA182439Enclosed type×
1 Piece(s) 26 Day(s) or more 10φ 16.2[Square] SquareYellow[Other] DC5V[Available] IP40CE / UL / CCC / CSA181839Enclosed type×
1 Piece(s) 26 Day(s) or more 10φ 16.2[Square] Square[Red] Red[Other] AC/DC12V[Available] IP40CE / UL / CCC / CSA181839Enclosed type×
1 Piece(s) 16 Day(s) or more 10φ 16.2[Square] Square[Other] AmberAC/DC24V[Available] IP40CE / UL / CCC / CSA181839Enclosed type×

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)