(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

ø25 TWS Series Pilot Light (Part Numbers)

ø25 TWS Series Pilot Light

TWS series pilot light

[Features]
· Terminal cover not required.
· Drastically reduces the man-hours for wiring round crimp terminals.
· UL and CSA certified, compliant with EN standards (excluding some models)

PDF

Part Number

Configured Part Number is shown.

APS126DNS

 
Part Number
APS126DNS
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSShape Color Rated Voltage
(V)
Protection function (environmentally resistant) Light Source Representative Standard Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Specifications Features Shape
1 Piece(s) 16 Day(s) or more 10[Round] Circular.Blue[Other] AC200/220V[Available] IP65LEDCE / UL / TUV / CCC / CSA39.23474.5Metal ringNormal typeProtruding (dome shape)

Loading...

  1. 1

Basic Information

Mounting Hole Size Ø25.5 Terminal shape Screw terminal Lock removing method NA

Please check the type/dimensions/specifications of the part APS126DNS in the ø25 TWS Series Pilot Light series.

Products like this...

Part Number
APS116DNA
APS116DNG
APS116DNPW
APS126DNY
APS166DNA
APS166DNG
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSShape Color Rated Voltage
(V)
Protection function (environmentally resistant) Light Source Representative Standard Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Specifications Features Shape
1 Piece(s) 16 Day(s) or more 10[Round] Circular.[Other] Amber[Other] AC100/110V[Available] IP65LEDCE / UL / CCC / TUV / CSA39.23474.5Metal ringNormal typeProtruding (dome shape)
1 Piece(s) 16 Day(s) or more 10[Round] Circular.Green[Other] AC100/110V[Available] IP65LEDCE / UL / CCC / TUV / CSA39.23474.5Metal ringNormal typeProtruding (dome shape)
1 Piece(s) Same day 10[Round] Circular.[White] Pure White[Other] AC100/110V[Available] IP65LEDCE / UL / CCC / TUV / CSA39.23474.5Metal ringNormal typeProtruding (dome shape)
1 Piece(s) 16 Day(s) or more 10[Round] Circular.Yellow[Other] AC200/220V[Available] IP65LEDCE / UL / CCC / TUV / CSA39.23474.5Metal ringNormal typeProtruding (dome shape)
1 Piece(s) 16 Day(s) or more 10[Round] Circular.[Other] Amber[Other] AC/DC6V[Available] IP65LEDCE / UL / CCC / TUV / CSA39.23445Metal ringNormal typeProtruding (dome shape)
1 Piece(s) 16 Day(s) or more 10[Round] Circular.Green[Other] AC/DC6V[Available] IP65LEDCE / UL / CCC / TUV / CSA39.23445Metal ringNormal typeProtruding (dome shape)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)