(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Soldering Iron With Cap (H-250/H-250-230) (Part Numbers)

Soldering Iron With Cap (H-250/H-250-230)

A 30W soldering iron with a rated voltage of: AC100 / 230V and a maximum temperature of 430°C. Bit: H-254, Heater: H-251 (-230)

PDF

Japanese Only

Part Number

Configured Part Number is shown.

H-250

Features

●With heat-resistant cap, it can be stored immediately after use.

Specification

●Power(V):AC100
●Electricity Consumption(W):30
●Maximum Temperature(°C):430
●Accessory Iron Tip:H-254
●Total Length(mm):222
●SPQ(piece):5
●Power Cord Length: 1.5m
●With cap
Part Number
H-250
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Output(W) 30 Rated Voltage(V) AC100 Maximum Temperature(°C) 430
Lead Free Non-Compatible Overall Length(mm) 222

Please check the type/dimensions/specifications of the part H-250 in the Soldering Iron With Cap (H-250/H-250-230) series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)