(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 sampai dengan 20:00 pada tanggal 16/6/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 (WIB) 16/6/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

M12 Male Metal Angled Connector

M12 Male Metal Angled Connector

Metal M12 A-coded angled type, male

[Features]
· Metal M12, A-coded angled type, male

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
1803940000
SAISW-M-5/8 M12
Part NumberMinimum order quantityVolume DiscountDays to ShipNumber of Poles Rated Current
(A)
1 Piece(s) 16 Day(s) or more 54
1 Piece(s) 16 Day(s) or more --

Loading...

  1. 1

Basic Information

Connector Shape Round Connector series initials S/T/U Applicable pin/contact Male (plug)
Combination Method Cable Connection Rated Voltage(V) 125 Wire connection method Screw connection
Connector Shape Angle Protection function (environmentally resistant) IP67 Model SAISW-M-5/8 M12
Conforming Cable PG9 Wire connection range(mm2) 0.25 to 0.75 Screw specifications M12

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)