(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

M12 Male Metal Straight Connector

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
1784740000
SAIS-M-5/8S M12 5P A-COD
Part NumberMinimum order quantityVolume DiscountDays to ShipNumber of Poles Rated Current
(A)
1 Piece(s) 16 Day(s) or more 54
1 Piece(s) 16 Day(s) or more --

Loading...

  1. 1

Basic Information

Connector Shape Round Connector series initials S/T/U Applicable pin/contact Male (plug)
Combination Method Cable Connection Rated Voltage(V) 125 Wire connection method Pressure welding (IDC)
Connector Shape Straight Protection function (environmentally resistant) IP67 Model SAIS-M-5/8S M12 5P A-COD
Conforming Cable PG9 Wire connection range(mm2) 0.75 Screw specifications M12

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)