(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 sampai dengan 20:00 pada tanggal 16/6/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 (WIB) 16/6/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

M12 Male Twin Connector

M12 Male Twin Connector

M12 Twin Plug Straight Male (Male) Twin Connector.
[Features]
·Industrial Ethernet waterproof connector with M12 specifications.
[Applications]
·M12 can be attached to the wire.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
9457540000
SAIS-ZW-5
Part NumberMinimum order quantityVolume DiscountDays to ShipNumber of Poles Rated Current
(A)
1 Piece(s) 16 Day(s) or more 54
1 Piece(s) 16 Day(s) or more --

Loading...

  1. 1

Basic Information

Connector Shape Round Connector series initials S/T/U Applicable pin/contact Male (plug)
Combination Method Cable Connection Rated Voltage(V) 36 Wire connection method Screw connection
Connector Shape Straight Protection function (environmentally resistant) IP67 Model SAIS-ZW-5
Conforming Cable PG7 Wire connection range(mm2) 0.14 to 0.75 Screw specifications M12

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)