(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Flash Silhouette Switch, Bezel with Switch Guard

Flash Silhouette Switch, Bezel with Switch Guard

L6/A6 series bezel with switch guard

[Features]
· Accessory to turn L6/A6 small control units unto flash silhouette units.
· L6/A6 Series accessory.
· Bezel sizes: Round type: ø24 mm, square type: □24 mm, rectangular type: 24 × 30 mm.
· Panel cut dimensions: Round type: ø20.2 mm, square type: □20.2 mm, rectangular type: 20.2 × 26.2 mm.
· Dust-proof cover also available.

PDF

Part Number

Configured Part Number is shown.

LA9Z-KS8

 
Part Number
LA9Z-KS8
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHS
1 Piece(s) 16 Day(s) or more 10

Loading...

  1. 1

Basic Information

Application Switch (Option, Others) Specifications For elongated shape Apply For L6/A6 Series rectangular (illuminated) pushbutton
Open-Close Type Spring-Return Protective Structure IP65 Material (Main Body) Bezel body: Polyamide resin, Guard body: Polyarylate resin (transparent)
Material (Packaging) Nitrile rubber Material (Plate Clamp) Stainless Steel Color Black
Note The protection structure is only available when combined with the IP65 unit.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)