(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

ø22 Control Unit Mounting Hole Plug (Metal Type)

ø22 Control Unit Mounting Hole Plug (Metal Type)

ø22 Mounting hole plug (metal type)

[Features]
· Used to fill a spare mounting hole (ø22.2) cut in the panel.
· Lock nut tightening torque: 1.2 N m.
· IP66 protective construction (does not include ø3.2 rotation stop hole)
· Mounting panel thickness: 0.8 to 6.0 mm

PDF

Part Number

Configured Part Number is shown.

LW9Z-BM

 
Part Number
LW9Z-BM
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHS
2 Piece(s) 8 Day(s) or more 10

Loading...

  1. 1

Basic Information

Application Switch (Option, Others) Specifications Mounting hole plug (metal type) Apply SwitchNet HW/HW/TW/LW/MW Series
Protective Structure IP66 (does not include φ3.2 rotation stop hole) Material (Main Body) Metal (zinc diecast/chrome-plated) Material (Packaging) Nitrile rubber
Material (lock nut) Polyamide Resin Note Lock nut tightening torque: 1.2 N·m

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)