(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Jumper Fork for 10 Pole Terminal Blocks【10 Pieces Per Package】

Jumper Fork for 10 Pole Terminal Blocks

[Specifications]·A jumper bar for 10-position terminal blocks. ·Material: Brass

PDF

Part Number

Configured Part Number is shown.

BDJ10BPN10

 
Part Number
BDJ10BPN10
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipRoHS

10 Pieces Per Package

1 Pack(s) 16 Day(s) or more 10

Loading...

  1. 1

Basic Information

Type Crossing Metal Fitting Material Brass Number of Poles 10-pole
Terminal shape Round shape Pitch Between Terminals(mm) 7 Insulation Coating Vinyl Chloride
Compatible Model BD7-RB/BD7-MB□ Surface Treatment Nickel Plating

Please check the type/dimensions/specifications of the part BDJ10BPN10 in the Jumper Fork for 10 Pole Terminal Blocks series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)