(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Jumper Fork for Terminal Blocks【10 Pieces Per Package】

Jumper Fork for Terminal Blocks

[Features]·A jumper bar for terminal blocks. ·Material: Brass ·Surface treatment: Nickel plating

PDF

Part Number

Configured Part Number is shown.

 
Part Number
BNJ16BPN10
BNJ16FBPN10
BNJ16FPN10
BNJ16PN10
BNJ26FWBPN10
BNJ26FWPN10
BNJ26WBPN10
BNJ26WPN10
BNJ36BPN10
BNJ36FBPN10
BNJ36FPN10
BNJ36PN10
BNJ46BPN10
BNJ46FBPN10
BNJ46FPN10
BNJ46PN10
BNJ56BPN10
BNJ56FBPN10
BNJ56FPN10
BNJ56PN10
BNJ62BPN10
BNJ62PN10
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipRoHSNumber of Poles Terminal shape Pitch Between Terminals
(mm)
Insulation Coating Compatible Model

10 Pieces Per Package

1 Pack(s) 16 Day(s) or more 106-PoleRound shape7Vinyl ChlorideBN1U-16W / BN(H)10W

10 Pieces Per Package

1 Pack(s) Same day 10-----

10 Pieces Per Package

1 Pack(s) Same day 106-PoleFork type7NABN1U-16W / BN(H)10W

10 Pieces Per Package

1 Pack(s) 16 Day(s) or more 106-PoleRound shape7NABN1U-16W / BN(H)10W

10 Pieces Per Package

1 Pack(s) Same day 106-PoleFork type8Vinyl ChlorideBN1U-20W / BD8(S)-MB / BD8(S)-R / BN(H)15MW(T) / BND(H)15W(T)

10 Pieces Per Package

1 Pack(s) Same day 106-PoleFork type8NABN1U-20W / BD8(S)-MB / BD8(S)-R / BN(H)15MW(T) / BND(H)15W(T)

10 Pieces Per Package

1 Pack(s) 16 Day(s) or more 106-PoleRound shape8Vinyl ChlorideBN1U-20W / BD8(S)-MB / BD8(S)-R / BN(H)15MW(T) / BND(H)15W(T)

10 Pieces Per Package

1 Pack(s) Same day 106-PoleRound shape8NABN1U-20W / BD8(S)-MB / BD8(S)-R / BN(H)15MW(T) / BND(H)15W(T)

10 Pieces Per Package

1 Pack(s) 16 Day(s) or more 106-PoleRound shape8.5Vinyl Chloride BX1F shape / BTB(H)15

10 Pieces Per Package

1 Pack(s) 16 Day(s) or more 106-PoleFork type8.5Vinyl Chloride BX1F shape / BTB(H)15

10 Pieces Per Package

1 Pack(s) 16 Day(s) or more 106-PoleFork type8.5NA BX1F shape / BTB(H)15

10 Pieces Per Package

1 Pack(s) 16 Day(s) or more 106-PoleRound shape8.5NA BX1F shape / BTB(H)15

10 Pieces Per Package

1 Pack(s) 16 Day(s) or more 106-PoleRound shape10.5Vinyl ChlorideBN(H)15LW(T) / BND(H)15LW / BTB(H)15L

10 Pieces Per Package

1 Pack(s) 16 Day(s) or more 106-PoleFork type10.5Vinyl ChlorideBN(H)15LW(T) / BND(H)15LW / BTB(H)15L

10 Pieces Per Package

1 Pack(s) 16 Day(s) or more 106-PoleFork type10.5NABN(H)15LW(T) / BND(H)15LW / BTB(H)15L

10 Pieces Per Package

1 Pack(s) 16 Day(s) or more 106-PoleRound shape10.5NABN(H)15LW(T) / BND(H)15LW / BTB(H)15L

10 Pieces Per Package

1 Pack(s) 16 Day(s) or more 106-PoleRound shape12Vinyl ChlorideBN(H)30W / BTB(H)30

10 Pieces Per Package

1 Pack(s) Same day 106-PoleFork type12Vinyl ChlorideBN(H)30W / BTB(H)30

10 Pieces Per Package

1 Pack(s) Same day 106-PoleFork type12NABN(H)30W / BTB(H)30

10 Pieces Per Package

1 Pack(s) 16 Day(s) or more 106-PoleRound shape12NABN(H)30W / BTB(H)30

10 Pieces Per Package

1 Pack(s) Same day 102-PoleRound shape14.5Vinyl ChlorideBN40W / BNH40W / BN50W / BNH50W / BTB50 / BTBH50

10 Pieces Per Package

1 Pack(s) 16 Day(s) or more 102-PoleRound shape14.5NABN40W / BNH40W / BN50W / BNH50W / BTB50 / BTBH50

Loading...

  1. 1

Basic Information

Type Crossing Metal Fitting Material Brass Surface Treatment Nickel Plating

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)