(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Switching Power Supply Left Side Mounting L-Shaped Bracket

Switching Power Supply Left Side Mounting L-Shaped Bracket

[Specifications]·Optional item: Mounting bracket (left side mounting) L-shaped bracket.

Part Number

Configured Part Number is shown.

PS9Z-3N2F

Part Number
PS9Z-3N2F
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHS
1 Piece(s) 16 Day(s) or more 10

Loading...

  1. 1

Basic Information

Type Mounting Bracket / Mounting Part Applicable Series PS3N type Conforming model  PS3N-F
Vertical(mm) 20 Horizontal(mm) 49.5 Depth(mm) 170
Thickness(mm) 2.3

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)