(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

HS2P Panel Mount Safety Plug

HS2P Panel Mount Safety Plug

For panel surface mounting. Useful as a portable plug for bringing into dangerous areas, etc. Prevents deactivation.

[Features]
· Safety plug for managing safety on the manufacturing floor.
· Useful as a portable plug for bringing into dangerous areas, etc.
· Removing the safety plug keeps load and control circuits shut off.
· Bayonet-type plug insertion/removal provides stable status preservation.
· Prevents accidental short circuiting by wires or metal parts (interior contacts provided two layers of circuit breaking for better safety).
· Can be mounted in round panel holes (ø30).
· Main body made of plastic.
· Plug made of diecast metal.
· M3.5 terminal screw specification for easy wiring.
· Terminal cover included standard.
· UL/c-UL approved

PDF

Part Number

Configured Part Number is shown.

HS2P-1M

 
Part Number
HS2P-1M
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHS
1 Piece(s) 16 Day(s) or more 10

Loading...

  1. 1

Basic Information

Application Other Switches Specifications Mounting hole: φ30.5 mm/ Equipped with terminal cover as standard Material Terminal screw: M3.5
Features Terminal screw: M3.5 Conforming wire size(mm2) MAX 2 (single wire MAX φ1.6 mm)/2 wires or less

Please check the type/dimensions/specifications of the part HS2P-1M in the HS2P Panel Mount Safety Plug series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)