(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Application Software "WindLGC" for Smart Relay

Application Software "WindLGC" for Smart Relay

Smart relay "WindLGC" application software

[Features]
· For simple programs and complex programs.
· WindLGC helps reduce development and debug man-hours.
· In addition to creating programs, by using WindLGC equipped with user friendly debugging functions such as an simulation function and online testing function, messages shown on the base module or text display can be easily created, checked, and changed.

PDF

Part Number

Configured Part Number is shown.

FL9Y-LP1CDW

 
Part Number
FL9Y-LP1CDW
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHS
1 Piece(s) 16 Day(s) or more 10

Loading...

  1. 1

Basic Information

Specifications Application software Features CD-ROM (includes online help manual) Compatible Model FL1E type/FL1D type

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)