(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
This translation is a Google translation Terjemahan ini adalah terjemahan Google
Connector for board-to-cable, cable-to-cable, and board-to-board connections with 2-mm pitch 1 terminal row. Can use for a wide range of equipment.
In-stock items are custom products, therefore returns and cancellations are not possible. Thank you.
Japanese Only
Part Number
Configured Part Number is shown.
DF3-9S-2C
Can be used for all types of OA equipment including copiers and printers.
Rating | Rated current (Note 1) | Crimp | Wire size | AWG#22 to 24: 3 A | Operating Temperature Range | -55 to 105°C (Note 2) | |
---|---|---|---|---|---|---|---|
AWG#26: 2 A | Operating humidity range | 40 to 80% (Note 3) | |||||
AWG#28: 1 A | Operating Temperature Range | -10 to 60°C (Note 4) | |||||
Insulation displacement | Wire size | AWG#26, 28: 1 A | |||||
Operating humidity range | 40 to 70% (Note 4) | ||||||
Rated voltage | Crimp | 250 V AC | Insulation displacement | 100 V AC |
UL-CSA Safety Standard Certified Standard Values | |||
---|---|---|---|
Rating | Rated Current | Wire size | AWG#24: 3 A |
AWG#26: 2 A (Note 5) | |||
AWG#28: 1 A | |||
Rated voltage | 30 V AC |
UL/CSA safety standard File No.
UL: E52653
CSA: LR95109
Item | Standard | Conditions | ||
---|---|---|---|---|
1. Insulation resistance | 1,000 MΩ or more | Measure at 500 V DC | ||
2. Withstand voltage | There shall be no flashover or dielectric breakdown. | Energize at 650 V AC for 1 min. | ||
3. Contact resistance | 30 mΩ or less | Measure at 100 mA | ||
4. Single unit insertion/extraction force | Min.: 0.3 N (30 gf), Max. 4.4 N (450 gf) | Measure using a steel pin of □0.5 ±0.002 mm | ||
5. Vibration resistance | There shall be no discontinuity for 1 μs or greater. | Frequency: 10 to 55 Hz, Single amplitude: 0.75 mm, Three directions, 2 hours | ||
6. Humidity resistance | Contact resistance: 30 mΩ or less, Insulation resistance: 500 MΩ or more | Leave at temperature 40°C ±2°C and humidity 90 to 95% for 96 hours | ||
7. Temperature cycle | Contact resistance: 30 mΩ or less, Insulation resistance: 1,000 MΩ or more | (-55°C: 30 mins > 5 to 35°C: 10 mins > 85°C: 30 mins > 5 to 35°C: 10 mins) 5 cycles | ||
8. Durability (Mating / Un-mating) | Contact resistance: 30 mΩ or less | Tin-plated: 30 times | Gold-plated: 50 times | |
9. Solder heat resistance | No melting of resin parts affecting performance. | DIP type | Flow: 260°C for 10 seconds | Manual solder: Soldering iron temperature of 300°C for 2 seconds |
SMT type | Reflow: Using the recommended temperature profile | Manual solder: Soldering iron temperature of 300°C for 3 seconds |
(Note 1) The rated current may vary depending on the wire size used. Only the rating of the header is 3 A.
(Note 2) The mating partner is a crimp type. The upper limit of the operating temperature range of any other type of mating partner (ID type / receptacle) is 85°C. This includes temperature increases caused by the flow of current.
(Note 3) Avoid condensation when using.
(Note 4) The term "storage" refers to products stored for long periods of time prior to mounting and use. The operating temperature and humidity range are applicable in a non-energized state after board mounting.
(Note 5) The mating partner is a crimp type. The ID type has a rating of 1 A.
Product | Part Name | Materials | Finish | UL Standard |
---|---|---|---|---|
Crimp socket | Insulator | Polyamide resin | Black | UL94V-0 |
Crimp contacts for sockets | Contacts | Phosphor bronze | Tin plating or gold plating | - |
ID socket | Insulator | Polyamide resin | Black | UL94V-0 |
Contacts | Phosphor bronze | Tin plating or gold plating | - | |
Receptacle | Insulator | Polyamide resin | Black | UL94V-0 |
Contacts | Phosphor bronze | Tin plating or gold plating | - | |
Pin header | Insulator | Polyamide resin | Black | UL94V-0 |
Contacts | Brass | Tin plating or gold plating | - | |
SMT pin header | Insulator | Polyamide resin | Beige | UL94V-0 |
Contacts | Brass | Tin plating or gold plating | - | |
Bracket | Brass | Tin plating | - | |
In-line plug | Insulator | Polyamide resin | Black | UL94V-0 |
In-line plug contact | Contacts | Phosphor bronze | Tin plating or gold plating | - |
In-line adapter | Insulator | Polyamide resin | Black | UL94V-0 |
Contacts | Brass | Tin plating | - |
Part Number |
---|
DF3-9S-2C |
Part Number | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Applicable pin/contact | Number Of Pins | Connector Type | Allowable Voltage (V) | Wiring Method | Connection direction | Plating of part touching terminal | Product Category | Conforming wire size (AWG) | Contact Pitch (mm) | Terminal pitch (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
100 Pieces Per Package | 1 Pack(s) | 16 Day(s) or more | - | Female | 9 | [Cable Connection] Cable Connection | AC250 | Crimp | Straight | No terminal | Socket | NA | 2 | 2 |
Loading...
Connector Shape | Rectangular | Connector series initials | D/E/F | D/E/F | DF |
---|---|---|---|---|---|
Rated Current(A) | 3 | Representative Standard | UL / CSA | Operating Temperature Range(°C) | -55 – 105 |
Please check the type/dimensions/specifications of the part DF3-9S-2C in the Discrete Wire Connector for Connection, DF3 Series (2 mm Pitch) series.
Part Number |
---|
DF3-14S-2C |
DF3-15S-2C |
DF3-22SC |
DF3-EP2428PC |
DF3-EP2428PCA |
DF3A-10P-2DS |
Part Number | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Applicable pin/contact | Number Of Pins | Connector Type | Allowable Voltage (V) | Wiring Method | Connection direction | Plating of part touching terminal | Product Category | Conforming wire size (AWG) | Contact Pitch (mm) | Terminal pitch (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
100 Pieces Per Package | 1 Pack(s) | 16 Day(s) or more | - | Female | 14 | [Cable Connection] Cable Connection | AC250 | Crimp | Straight | No terminal | Socket | NA | 2 | 2 | ||
100 Pieces Per Package | 1 Pack(s) | 16 Day(s) or more | - | Female | 15 | [Cable Connection] Cable Connection | AC250 | Crimp | Straight | No terminal | Socket | NA | 2 | 2 | ||
100 Pieces Per Package | 1 Pack(s) | 16 Day(s) or more | - | Female | - | - | AC250 | Crimp | - | Tin | Loose terminal | 22 | NA | NA | ||
100 Pieces Per Package | 1 Pack(s) | 16 Day(s) or more | - | Male | - | - | AC250 | Crimp | - | Tin | Loose terminal | 28 to 24 | NA | NA | ||
100 Pieces Per Package | 1 Pack(s) | 12 Day(s) or more | - | Male | - | - | AC250 | Crimp | - | Gold | Loose terminal | 28 to 24 | NA | NA | ||
100 Pieces Per Package | 1 Pack(s) | 16 Day(s) or more | - | Male | 10 | For PCB | - | [Other] Circuit Board Mounting (DIP) | Angle | Tin | Pin Header | NA | 2 | 2 |
How can we improve?Bagaimana Kami bisa meningkatkan Pelayanan?
How can we improve?Bagaimana Kami bisa meningkatkan Pelayanan?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Kebijakan Privacy
Thank you for your cooperation.Terima kasih atas kerjasama anda.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Silahkan pergunakan Forms Permintaan.
Kebijakan Privacy